We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Low-Noise Chip-Scale Atomic Clock (LN-CSAC)

Low-Noise CSAC With Superior Frequency Stability


The Low-Noise Chip-Scale Atomic Clock (LN-CSAC) combines the spectral purity of a crystal with the accuracy and stability of an atomic clock into a single device, saving board space, power and design time.

It integrates our third-generation, low-power Evacuated Miniature Crystal Oscillator (EMXO) to deliver a low profile height of 0.5 in (12.7 mm) that it is well suited for narrow VPX-style chassis. Its impressive  power consumption of < 295 mW and wide temperature range enables battery-powered operation in diverse environmental conditions.

Key Features


  • Accuracy and temperature stability of a CSAC
  • Evacuated Miniature Crystal Oscillator (EMXO) sine wave output
    • Allan Deviation (ADEV) @ 1s < 3 × 10−11
    • Phase noise @ 10 Hz < −120 dBc/Hz
  • Wide temperature (option −002) of −40°C to 80°C
  • Height < 0.5 in (12.7 mm)
  • Power < 295 mW
  • Supported by Clockstudio™ software tool

Available Models


Model Part Number Description Temperature Range Temperature Stability
090-04018-001 LN-CSAC (SA65-LN, base) −10°C to +70°C ±5 × 10−10
090-04018-002 LN-CSAC (SA65-LN, wide temperature option) −40°C to +80°C ±3 × 10−10
990-00565-000 Evaluation Kit (LN-CSAC not included)    

Learn More About the LN-CSAC

Watch this video to see how we combine a crystal oscillator and a CSAC into a single, compact device.

Resources


Title
LN-CSAC Model SA65-LN User's Guide Download
LN-CSAC Sell Sheet Download
LN-CSAC SA65-LN FAQs Download

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.

Live Chat

Need Help?

Privacy Policy